,Model##other##,Refrigerant Used##other##,Main Unit Length##Length##Inches,Width##Length##Inches,Main Unit Height##Length##Inches,Cooling Stages##Other##,Heating Type##other##,Compressor Type##Other##,Compressor Quantity##Other##,Condensate Drain Connection Offset Left##Length##Inches,Condensate Drain Connection Offset Bottom##Length##Inches,Condensate Drain Connection Diameter##pipe_size##inches,Supply Air Connection Width##HVAC_Duct_Size##inches,Supply Air Connection Height##HVAC_Duct_Size##inches,Supply Air Connection Offset Left##length##inches,Supply Air Connection Offset Bottom##length##inches,Return Air Connection Width##HVAC_Duct_Size##inches,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Offset Back##length##inches,Return Air Connection Offset Bottom##length##inches,Clearance Offset Top##Length##Inches,Clearance Offset Right##Length##Inches,Clearance Offset Left##Length##Inches,Clearance Offset Front##Length##Inches,Clearance Offset Bottom##Length##Inches,Clearance Offset Back##Length##Inches,Clearance Evaporator Coil Pull Width##Length##Inches,Clearance Evaporator Coil Pull Offset Left##Length##Inches,Clearance Evaporator Coil Pull Front Offset Front##Length##Inches,Clearance Evaporator Coil Pull Back Offset Back##Length##Inches,Power Connection Offset Left##Length##Inches,Power Connection Offset Front##length##inches,Hood Length##length##inches,Fan Grill Array Grid Offset Right##length##inches,Fan Grill Array Grid Offset Back##length##inches,Fan Grill Array Offset Front##length##inches,Curb Wall Thickness##length##inches,Curb Height##length##inches,Base Rail Wall Thickness##length##inches,Base Rail Height##length##inches,Family Load Status##other##,Include Clearance##Other##,Enthalpy Wheel Component Length##Length##Inches,Enthalpy Wheel Component Height##Length##Inches
15 Ton,MPS015?E,R-410A,181.31,74,54.88,2,NONE,SCROLL,2,54.25,5,1,29.32,47.97,94.53,0,68.92,22.85,2.54,0,96,72,60,60,0,60,22.25,29.625,74,74,87.25,8,70,30,20,20,2,14,2.75,3,Valid - Type loaded via type catalog,1,54.3,63.02
17 Ton,MPS017?E,R-410A,181.31,74,54.88,2,NONE,SCROLL,2,54.25,5,1,29.32,47.97,94.53,0,68.92,22.85,2.54,0,96,72,60,60,0,60,22.25,29.625,74,74,87.25,8,70,30,20,20,2,14,2.75,3,Valid - Type loaded via type catalog,1,54.3,63.02
20 Ton,MPS020?E,R-410A,181.31,74,54.88,5,NONE,SCROLL,3,54.25,5,1,29.32,47.97,94.53,0,68.92,22.85,2.54,0,96,72,60,60,0,60,22.25,29.625,74,74,87.25,8,70,30,20,20,2,14,2.75,3,Valid - Type loaded via type catalog,1,54.3,63.02